Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Dry Block and Bath Calibrators

9 Products
Ambient + 5°C to 400°C Temperature Dry Block Calibrator

Dry block with temperature range from ambient +5°C to 400°C has ±0.6°C display accuracy and 0.15°C stability after 15 minutes.

Ambient + 5°C to 450°C Temperature Dry Block Calibrator

Ambient + 5°C to 450°C temperature range dry block has ±0.4°C high accuracy with well to well radial uniformity to 0.020°C.

Ambient +11°C to 260°C Temperature Dry Block Calibrator

Ambient +11 to 260°C temperature range dry block with ±1.5°C accuracy and ±0.15°C stability. 4 different well styles available. Click here to see.

Dry Block Temperature Calibrators and Micro-Bath Calibrators

The TCL series of Dry Block and Micro Bath calibrators feature Extremely High Accuracy and Stability with a Certificate of Calibration Included with every unit.

-5°C to 125°C Temperature Dry Block Calibrator

-5 to 125°C temperature range dry block provides ±0.8°C accuracy with fast heating time. RS232 output and free SW. click here to see more features.

Fluidized Sand Bath Calibrators

Fluidized baths are small by design and are meant for laboratories and instrument shops. Two Temperature Ranges: 122 to 662°F (50 to 350°C) 122 to 1112°F (50 to 600°C).

Built-In 5 Port Well Hot Point Dry Block Probe Calibrator

Hot point dry block with ambient +22°C to 482°C temperature range provides accuracy to 0.9°C. Built-In 5 port well design.

Hot Point Dry Block  Probe Calibrator With RS232 Output

Hot point dry block has temperature range from ambient +22°C to 482°C with accuracy to ±0.8°C, stability to ±0.2°C and RS-232 output.

35°C to 450°C Temperature Surface Plate Calibrator

Surface plate calibrator with temperature range from 35°C to 450°C has accuracy to ± 2.0°C and 124 mm target plate diameter.

Dry Block and Bath Calibrators

Dry block and bath calibrators are instruments used in many industrial, commercial, and laboratory applications. Omega Engineering offers a vast selection of dry block and batch calibrators, with temperature ranges that are suitable for a wide variety of applications. Our calibrators feature high accuracy, stability, and include a Certificate of Calibration with every unit. From Ambient +5 °C to 450 °C Temperature Dry Block Calibrators to 35 °C to 450 °C Temperature Surface Plate Calibrators, our products are designed to meet the highest standards of quality and performance.
Searching for your items
en-US
en
Save Configuration