Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Multifunction Calibrator & Arbitrary Function Generator

Portable Multifunction Calibrator
Warranty

$1,524.47

Item# CL427

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,524.47
5-9 $1,448.25
10-24 $1,417.76
25-49 $1,356.78
50-99 $1,326.29
100+ $1,295.80

In stock

Lead Time (If not in stock): 19 weeks
Portable Multifunction Calibrator CL427 CL427
  • Sources Milliamps, Millivolts, Volts, Sine Wave, Square Wave, Triangular Wave, and 11 Thermocouple Types
  • 13-Point Calibration Certificate
  • Measures Current (mA), Voltage (mV, V) and Temperature (у or ц)
  • Short Circuit Protection

CL427 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type


A highly accurate and powerful system for testing, measuring and calibrating built into a single compact portable instrument. The OMEGA™ CL427 indicator/simulator is a multifunction instrument designed to meet, in a modern and practical way, the needs of instrumentation engineers, both in laboratory and field work. Accurate, compact, rugged and easy to use, it is the ideal solution for measuring and simulating: millivolts, volts, milliamperes, frequency, sine, square and triangular waveforms, and thermocouples. The CL427 has been developed using the most advanced microprocessor technology to provide high accuracy on extended ranges and a powerful operating flexibility. A unique internal automatic RJ compensation system allows the CL427 to provide accurate input and output readings in operating conditions with a temperature range of 0 to 50°C (32 to 122°F). Further, external compensation is available that allows users to fine tune temperature output and measurement. The model CL427 has been designed for use in industrial environments such as factory floors, process plants, service departments and maintenance workshops. Millivolts, Volts, milliamps, and frequency can be measured or generated. Both accuracy performance and stability allow you to calibrate field and control room instrumentation. Square wave pulses can be generated with frequencies from 0.3 Hz to 20 kHz. Pulse height is adjustable between 100 mV and 20 Volts. With this powerful function, the user can even test electro mechanical devices such as counters and relays. Simulating non-linearized temperature transmitters (Tx) allows the user to check and calibrate 4 to 20 mA system input hardware and software quickly and easily. User can set or manipulate temperatures in °C or °F related to any available sensor and send the appropriate milliamps to the system input. Milliamps can be monitored simultaneously on calibrator display.

SPECIFICATIONS
AC Adaptor: AC 110V, 60 Hz input; or AC 220V, 50/60 Hz input; DC 15V/0.5 A output
Operation Environment: 0 to 50°C (32 to 122°F), 85% RH
Storage Environment: -20 to 60°C (-4 to 140°F), 75% RH
Dimensions: 214 L x 98.7 W x 56 mm H (8.4 x 3.9 x 2.2')
Weight: 650 g (22.9 oz) (batteries included)
loading all models
loading all reviews
Rated 4 out of 5 by from Works well, needs better documentation Worked well for our purposes, but the documentation for this was lacking. We did not realize that USB couples ground plane of CL427 to whatever it is plugged into. Additionally unit must be "on" to charge which we did not realize at first. Overall though it does what it advertises and is convenient.
Date published: 2024-02-28
Rated 5 out of 5 by from Nice Meter Great Piece Of Equipment!! I use this all the time in troubleshooting control circuits.
Date published: 2022-09-30
  • y_2024, m_5, d_26, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_CL427, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
loading all QA

Which TC types will this unit measure or source?

Asked by: Loyd B
Thank you for your inquiry Loyd B. This unit sources the following thermocouple types: K, J, E, T, R/S, N, L, U, B and C.
Answered by: Application Engineer SP
Date published: 2021-07-09

I have two questions: Does Omega offer any type of Authorization Letter or Certificate for the consumer to be considered approved to use the CL427 for calibrations? Does Omega have cal procedures for IR and Type K contact thermometers?

Asked by: MILNER
As with other calibrators, Omega does not have a specific statement that authorizes the consumer to be considered approved to use the CL427; the customer will need to determine if it meets the needs of the entity they are certifying in accordance with. To use the CL427 for any unit that is being calibrated, please refer to the calibration instructions in sections 1 thru 4 of the operator's manual (link here): https://assets.omega.com/manuals/M5160.pdf
Answered by: dennis882
Date published: 2020-05-07

Can this display a 4-20 mA output value and at the same time display a measured 4-20 mA input value?

Asked by: 5highmike
Thank you for your inquiry. This unit can only source or measure, not at the same time.
Answered by: Engineer CB
Date published: 2020-05-21

Where can I get a replacement battery?

Asked by: Triple X
Thank you for your inquiry. Unfortunately, we do not offer a replacement battery for this unit.
Answered by: Application Engineer SP
Date published: 2023-03-22

What are the accuracy specs for inputs and outputs?

Asked by: Marathon
Hi Marathon, Thank you for the inquiry. Available accuracy specs are provided in the operating manual; https://assets.omega.com/manuals/M5160.pdf Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-02-04

what is the lowest frequency increment that can be made. 1Hz,0.1Hz, or 0.01Hz

Asked by: billdaman
Hi Billdaman Range is 0.3~20KHz. Steps of 0.1 Hz. up to 9999.9 Hz. Steps of 1 Hz up to 20000 Hz. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-11-04

how is the CL427 setup to generate mV source voltage using the T/C/mV port for calibrating load cells?

Asked by: Anonymous
Please select the mV range first. With this range selected connect leads to the T/CmV source terminals. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2020-12-11
  • y_2024, m_5, d_26, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_CL427, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration