Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PSU-93, Unregulated 16 to 23 Vdc Output Power,Plug in Style

DC POWER SUPPLIES

$79.89

Item# PSU-93

In stock

Lead Time (If not in stock): 9 weeks
DC POWER SUPPLIES PSU-93 PSU-93
  • PSU-93: Output Power - Unregulated 16 to 23 Vdc
  • FPW-15: Output Power - Regulated 15vdc at 400mA
  • Plug in Style
  • Used for Pressure and Temperature Tranducers

PSU-93 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage


Input 105VAC 120VAC 130VAC
Output (mA) Output Vdc Output Vdc Output Vdc
No Load 0
50
100
200
Full Load 300
20 23 25
17.8 20.5 22
16.5 19.5 21
15 17.5 19
13.5 16 17
The PSU-93 and FPW-15 are power supplies which can provide power for signal conditioners, temperature and pressure transmitters and other electronic equipment. The PSU-93 is an unregulated power supply providing 16 to 23 vdc with a maximum output of 300mA. The FPW-15 is a regulated power supply delivering 15vdc at 400mA. These power supplies provide a low-cost solution to excitation problems. The compact design allows for plug in operation eliminating the need for hard wiring.
loading all models
loading all reviews
Rated 5 out of 5 by from Power So Good Power Supplies Worked Perfectly No Complaints Would Buy Again!!!!!
Date published: 2022-11-07
Rated 5 out of 5 by from DC power supply for pressure gauge Power supply works for our DC pressure gauge. We did need to supply wires to connect it to our gauge
Date published: 2022-08-19
  • y_2024, m_5, d_16, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_PSU-93, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration