Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Integral Cable 10,000Ω Thermistor Sanitary Probes

Sanitary Thermistor Probes with Cable for Clean-In-Place Applications

$392.18

Item# THS-10K-H-0300-D1-CB-120

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $392.18
10-24 $372.57
25-99 $352.96
100-499 $333.35
500-999 $313.74
1000+ $294.14

In stock

Lead Time (If not in stock): 6 weeks
Sanitary Thermistor Probes with Cable for Clean-In-Place Applications THS-10K-H-0300-D1-CB-120 THS-10K-H-0300-D1-CB-120
  • 1/4' Diameter Probe Design for Standard Duty, or
  • 3/8' to 3/16' Stepped Probe Design For Heavy Duty Applications
  • Std. Process Connection is a 1½'-16 AMP Tri-Grip™ (Tri-Clamp® Compatible) Standard Conforming to ASME BPE-2007 to Assure Trouble-Free Interchangeability.
  • Sensor Can be Used in Sanitary, Hygienic and Clean-In-Place Food, Dairy, Beverage and BioPharmaceutical Processes

THS-10K-H-0300-D1-CB-120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Probe Diameter
Probe Length
Category
Process Temperature Range
Sensor Application
Process Connection Type
Accuracy
Nominal Output
Sheath Material
Cable Insulation
Cable Length
Termination Connection Type


The OMEGA™ THS-S-CB and THS-H-CB Series Thermistor Sensors are designed for use in Sanitary or Hygienic Clean-in-Place applications in the Food, Dairy, Beverage and BioPharmaceutical industries. These sensors are manufactured with 316L stainless steel housings that meet the dimensional requirements of the ASME BPE-2007 Standard, and are welded and processed to provide a clean, smooth, 32microinch or better surface finish in the wetted areas for easy cleaning.

In addition to the standard 1½-16AMP process connection, these can be provided in the following sizes and styles:
Process ConnectionModel Number Code
3/4"-16AMP-B1-
1" and 1½"-16AMP-D1-
2"-16AMP-E1-
2½"-16AMP-F1-
3"-16AMP-G1-
4"-16AMP-H1-










If you need a process connection that is not listed above, please contact our sales department for availability.

The probe stems are manufactured in two configurations; with a standard ¼" diameter probe for standard duty service, and a stepped 3/8" to 3/16" diameter probe design for good response times in heavy duty applications.

The integral cable with molded strain relief allows for easy and direct connection to your instrumentation. These sensors are also available in RTD and Thermocouple styles to accommodate any process input requirement. In addition to the standard 1½-16AMP flange design, these can be provided in a wide variety of flange sizes and styles. If you need something a little (or a lot) different, we can accommodate your needs.

This sensor is stocked with the 10,000 Ω thermistor standard, but is available in any of the following resistances:

Sensor Code Resistance @ 25°C Element Series
2K 2252 Ω 44004
3K 3000 Ω 44005
5K 5000 Ω 44007
10K 10,000 Ω 44006
30K 30,000 Ω 44008
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
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration