Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Probe Handles with Retractable Cables

Probe Handles with Retractable Cable

$86.98

Item# HDX-OST-T-OST-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $86.98
10-49 $76.54
50-99 $73.06
100-999 $68.71
1000-4999 $64.37
5000+ $60.89

In stock

Lead Time (If not in stock): 7 weeks
Probe Handles with Retractable Cable HDX-OST-T-OST-M HDX-OST-T-OST-M
  • SDX Handles Now Accept Probes with Both Standard and Miniature Connectors!
  • HDX Handles Designed for Two or Three-Prong Connectors
  • Works Well with Handheld Thermometers
  • Easy Grip Design

HDX-OST-T-OST-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Termination Connection Type
Additional Feature 1
Type of Sensor
Process Connection
Process Connection Size
Insulation
Wire Gauge
Wire Length
Additional Feature 2
Application of Sensor


  • Measurement Units °C
  • Measurement Type Temperature
OMEGA’s High Impact (ABS) Plastic Handles (SDX) and Heavy Duty Aluminum Probe Handles (HDX) provide a fast, easily connected system of handheld probes for a broad range of applications. Sensing elements can be quickly changed or replaced in the field without tools.

One handle and several probes can create a complete test system, adding little weight and taking little space in your tool box. All probe handles are supplied with a one-foot retractable cord (stretches to five feet).

The SDX High Impact Plastic Probe Handle, made of ABS, can be used with standard (OST) and subminiature (SMP) probes. The retractable cable can be fitted with either a standard or subminiature (SMP) connector, for use with panel systems, handheld thermometers or other devices. In addition, the SDX is rated to 70°C (160°F).

The HDX Heavy Duty Cast Aluminum Probe Handle can be used with both standard (OST) two-prong connectors and with three-prong (OTP) connectors. For RTDs and Thermistors, the retractable cable can be fitted with a phone plug or series TA3 connectors for mating to many handheld thermometers.

HDX Aluminum Handles
Model No. Connector in Handle Connector on Cable
HDX-OST-(*)-OST-M 2-prong 2-prong
HDX-OST-(*)-SMP-M 2-prong Miniature
HDX-OST-U-PP2 2-prong Phone Plug
HDX-OTP-(*)-OTP-M 3-prong 3-prong
HDX-OTP-U-PP3 3-prong Phone Plug
HDX-OTP-U-TA3FL 3-prong TA3F†


SDX Plastic Handles
Model No. Connector in Handle Connector on Cable
SDX-UST-(*)-OST-M Universal–
Accepts
Standard
and
Mini. Sizes
2-prong
SDX-UST-(*)-SMP-M Miniature
SDX-UST-U-PP2 Phone Plug

†Lead “1” is connected to red RTD prong, i.e., small diameter end prong. Other wiring available.
*Insert Calibration Code:
J = Iron-Constantan
K = CHROMEGA™-ALOMEGA™
T = Copper-Constantan
E = CHROMEGA™- Constantan
U = Uncompensated Copper
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
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration