Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low-Noise High Temperature Miniature Thermocouple Connectors

High Temperature Low Noise Miniature Connectors

$9.25

Item# HGMP-J-F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $9.25
10-49 $8.14
50-99 $7.77
100-999 $7.31
1000-4999 $6.85
5000+ $6.48

In stock

Lead Time (If not in stock): 4 weeks
High Temperature Low Noise Miniature Connectors HGMP-J-F HGMP-J-F
  • Connector Ground Strip Protects Against Electrical Noise
  • Works with Shielded Wire -- Best with Twisted Shielded Wire
  • Write-On Windows for Easy Identification
  • Superior Mechanical Connection Locks Male and Female Connectors

HGMP-J-F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Gender
Calibration Standard
Connector Style
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
No. of Pins/Sockets
Additional Features


  • Color Code Standard Yes
  • Maximum Ambient Temperature 260°C (500°F)
  • Maximum Wire Size 20 AWG
  • Wire Type Shielded
The new OMEGA™ HGMP miniature low noise connectors are designed to provide easy connection of ground wires to OMEGA™ probes and extension wires. The drain wire of a 20 AWG twisted shield cable or the shield of the overbraided wire is crimped and held in place by the HGMP’s internal hardware. The HGMP’s have excellent thermal and electrical characteristics to assure high accuracy. Each connector includes HCP-S and HCP-HGMP write-on windows for connector face and edge. An external ground strap is available to maintain the electrical connection of the ground wire and strengthen the mechanical link between connectors.
loading all models
loading all reviews
Rated 5 out of 5 by from Only buy from Omega! Don't buy from anywhere else. Omega is top notch, and always keeps us informed.
Date published: 2023-03-27
  • y_2024, m_5, d_13, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HGMP-J-F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Write-on window 5-pack for HGMP connector face
$2.00
29 In Stock
Write-on window 5-pack for HGMP connector edge
$2.00
0 In Stock
Ground straps, 10-pack
$9.16
0 In Stock
en-US
en
Save Configuration