Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Sanitary Metal Pipe Clamp HANI Temperature Sensor

0 to 100°C, 4-20 mA, 1.5" Sanitary Metal Pipe

$743.93

Item# HANI-C-1.5S-M-MA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $743.93
5-9 $706.73
10-24 $669.54
25-49 $632.34
50-99 $595.14
100+ $557.95

In stock

Lead Time (If not in stock): 3 weeks
0 to 100°C, 4-20 mA, 1.5" Sanitary Metal Pipe HANI-C-1.5S-M-MA HANI-C-1.5S-M-MA
  • Non-invasive temperature measuring fluid inside the pipe
  • No process downtime or welding needed for install
  • Installation in a matter of seconds with clamping mechanism
  • As accurate as an invasive sensor, ±0.50°C accuracy

HANI-C-1.5S-M-MA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Size
Additional Features
Process Temperature Range
Sensor Application
Accuracy
Response Time
Output
Connection Type


  • Input Power 8-28 VDC (Loop Powered)
  • Operating Temperature 0°C (32°F) to 40°C (104°F)

Ease of Installation

Install your HANI™ Clamp Sensor in seconds

Omega’s innovative clamp-on design makes sensor installation easy. Unlike invasive sensors, the HANI™ Clamp Sensor mounts to the outside of an sanitary metal pipe and measures the temperature of the process media inside the pipe.

  • No drilling
  • No welding
  • No downtime

Need to relocate the sensor? Un-clamp and go!

3 Ways Omega High Accuracy Non-Invasive Temperature Sensor Delivers Accuracy and Uptime

High Accuracy & Fast Response Times

Performs like an invasive sensor.

Omega’s patent pending Hybrid Temperature Sensing platform uses multiple sensors and a proprietary algorithm to achieve the same accuracy and fast response times as state-of-the-art invasive sensors without the cost and risk.

Accuracy for sanitary metal pipes: ±0.5℃

Response time = 5 sec (τ63) / 10 sec (τ90)

Non-Invasive & Non-Contact Operation

No penetration, no risk of contamination

The HANI™ Clamp Sensor never comes into contact with the process media flowing through the pipe. There is no risk of buildup, sensor wear or breakage from high flow rates, corrosive/abrasive liquids, wake frequency and water hammer.

Ensure you select the right sensor for your system

Industrial and sanitary pipes have different outer and inner diameters, make sure you pick the correct sensor for your application. The HANI Clamp Sensor is factory set for stainless steel sanitary pipes. To adjust to a different type of metal please refer to the user’s manual.

weigh3-uf

weigh3-uf

Pipe Type OD (Outer Diameter) ID (Inner Diameter) Wall Thickness Schedule
1.5” Sanitary Pipe 1.50” 1.370” 0.065” None
2.0” Sanitary Pipe 2.00” 1.870” 0.065” None

Common Applications

New and retrofitting existing systems

Lower the total cost of ownership and reduce contamination risk without sacrificing performance by upgrading to a HANI™ Clamp Sensor.

Quality control & ad-hoc sensing

Clamp-on the sensor in seconds and connect to your laptop or PC for readings anytime - anywhere.

Verify existing invasive sensors

With accuracies comparable to most state-of-the-art invasive sensors, the HANI™ Clamp Sensor can easily be placed next to an invasive sensor to verify the accuracy or determine the drift of the invasive sensor.

loading all models
loading all reviews
Rated 5 out of 5 by from So easy to install! We have been using in line RTD's and thermocouplers for years, this product has given us the flexibility of where to monitor temps without the costly modifications and downtime of moving a fitting for our existing products, and then the cost of having to rewire them if needed. So worth it to switch!
Date published: 2021-07-22
Rated 5 out of 5 by from Wonderful Product! Hooking up the Hani Clamp to the pipe literally took 2 seconds- placed the unit on the pipe, took the band around the pipe and clasped it. It hugged the pipe just like it was made for it - because it was! It is a pleasure using this instrument. The readings are dead on accurate. We were able to get the readings on a laptop since we chose not to use the 4 to 20 mA feature. It is the best and as far as we know the only product available for taking non intrusive temperature readings from stainless pipes.
Date published: 2021-07-06
Rated 5 out of 5 by from Expertly-Designed, Robust Sensor This non-invasive is a joy to work with right out of the box. Within two minutes I had the software downloaded, the sensor/clamp in place, and was reading temps; more accurately than and faster than the device installed in parallel I should add. Putting the device through its paces, it’s water tight, chemical resistant, and to some degree fall proof - though I didn’t feel like dropping it from very high to test this theory. From a sanitary perspective I enjoy that this sensor is non invasive, the brewery industry must maintain sanitary practice; any chance to remove something from a sanitary pathway - I take it. The HANI is now my go-to audit sensor around the brewery. I’ve also had nothing but superior customer service from Omega, their entire team top to bottom is a pleasure to work with. I felt like a device seemingly so simple like this should already exist but it doesn’t. Bravo Omega. You truly are sensing great things. Will buy again and again.
Date published: 2021-07-22
Rated 5 out of 5 by from Very good product The customer found the operation to measure the temperature with the software very easy. he didn't know this kind of product.
Date published: 2022-01-26
  • y_2024, m_4, d_28, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_HANI-C-1-5S-M-MA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Warranty?

Asked by: Anonymous
Thank you for your inquiry. This item has a one-year warranty.
Answered by: Application Engineer CB
Date published: 2022-08-29

Does it support sensing at higher temperatures? We reach about 130 - 150°C in our tubular heat exchanger process. How far are the measures of the product and pipe surface?

Asked by: jsamanieg
Hi JSManing, Thank you for the inquiry. Due to materials used for sensing the Hani sensor is limited to 100 C. Measurement is made at the surface of the pipe via direct contact. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-02-02
  • y_2024, m_4, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_HANI-C-1-5S-M-MA, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
Omega Link Smart Probe USB Interface, 2m cable
$67.91
160 In Stock
8 pin female M12 field mountable connector, straight
$40.62
179 In Stock
Modbus Compatible Smart Probe Interface to RS485 serial
$139.49
754 In Stock
Smart Probe Wireless interface 915 MHZ
$338.88
431 In Stock
Smart Probe M12-8 pin shielded T-Splitter - enables access to I/O pins
$40.58
135 In Stock
Dual M12 Cables for Sensors and Transmitters
$42.84
1 In Stock
Dual M12 Cables for Sensors and Transmitters
$53.28
0 In Stock
Dual M12 Cables for Sensors and Transmitters
$60.83
1 In Stock
Dual M12 Cables for Sensors and Transmitters
$42.84
3 In Stock
Dual M12 Cables for Sensors and Transmitters
$64.24
0 In Stock

Related Categories

en-US
en
Save Configuration