The IP610 series are compact pressure converters with a NEMA4-X / IP65 enclosure rating, which makes these perfect for applications where several converters are required.
This series features a corrosion resistant exterior and small, lightweight construction for applications with limited space and either low flow or dead-end service.
This series has a poppet valve balanced by a rolling diaphragm to ensure a constant output pressure for applications requiring high flow capacity and accurate process control
The PRG350 series features a 316 SS housing and filter assemblies along with fluorocarbon elastomers to withstand harsh environments and corrosive gas.
The PRG200 series features precision pressure regulation to within 0.1% of full scale. Control with a pilot valves eliminates many problems found with conventional models.
The PRG300 series is designed to withstand harsh environments and provide accurate pneumatic pressure to instruments, valves, and other automatic control equipment.
The IP211/EP211 Series pressure converters supports a wide range of pressure supplies from 3 psi to 120 psi with FM and CSA intrinsically safe options.
The IP710 series provides precise, stable pressure control for pneumatic applications including valve actuators, air cylinders, pumps, etc. with a high 0.1% accuracy.
The IP210A series is a general purpose pressure converter with a IP65/NEMA 4 enclosure for pneumatic control up to 120 psi with a DIN connection and adjustable zero and span.
The PRG98 series of high accuracy, miniature regulators is compact and lightweight for applications with limited space that require substantial flow capacity.
Pressure Regulators are essential in many industrial, commercial, and laboratory applications. They are used to regulate the flow of air, gas, and liquids, helping to maintain a safe and controlled environment.
Omega Engineering offers a range of Pressure Regulators designed to provide reliable, accurate, and efficient regulation of pressure, helping to ensure a safe and productive working environment. Omega's Pressure Regulators feature adjustable zero and span settings, FM and CSA approvals, and a wide range of pressure supply options. They come in a variety of sizes and configurations, so you can find the right Pressure Regulator for your application. Omega's Pressure Regulators also feature advanced technologies such as current-to-pressure I/P converters, voltage E/P to pressure converters with indicators, heavy duty converters, and air pressure regulators with high precision.