Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Clean Water Applications

$6,637.21

Item# NWHMT-03-006P-E1/480/3P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $6,637.21
5-9 $6,305.35
10-24 $6,172.61
25-49 $5,907.12
50-99 $5,774.37
100+ $5,641.63

In stock

Lead Time (If not in stock): 6 weeks
Clean Water Applications NWHMT-03-006P-E1/480/3P NWHMT-03-006P-E1/480/3P
  • 2 1 /2 ' NPT Screw Plug Design
  • 2 1 /2 ' Galvanized Carbon Steel Pipe Body, 150 Lb Construction
  • 3 - 18 kW
  • 120, 240 and 480V, 1 & 3 Phase

NWHMT-03-006P-E1/480/3P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Power Density
Sheath Material
Number of Elements
Vessel Material
Supply Voltage


APPLICATIONS
Clean Water Heating — Low-cost solution to booster water heating in remote applications.

FEATURES
Terminal Enclosure:

E1 General Purpose is standard. E2 Moisture Resistant/Explosion Resistant Enclosures available.
Elements:Three copper sheath elements.
Screw Plug:
2 1 /2" NPT brass screw plug with 1 /2" thermowell for thermostat bulb.
Vessel:

Pipe body and nozzles are galvanized ASTM A53B carbon steel pipe. The end disk is galvanized ASTM A516 Grade 70 carbon steel plate. Provided with thermal insulation and painted sheet metal jacket.
Wiring:
Convenient field wiring terminals are provided for easy installation.
Controls:
Stock and assembly stock heaters come equipped with integral thermostat.

kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lbs.)
A B C
31201-121 5/89 3/8NWHMT-03-003P-E1/12015
32401-121 5/89 3/8NWHMT-03-003P-E1/24015
32401-321 5/89 3/8NWHMT-03-003P-E1/240/3P15
34801-121 5/89 3/8NWHMT-03-003P-E1/48015
34801-321 5/89 3/8NWHMT-03-003P-E1/480/3P15
4.52401-121 5/89 3/8NWHMT-03-04P5-E1/24015
4.52401-321 5/89 3/8NWHMT-03-04P5-E1/240/3P15
4.54801-121 5/89 3/8NWHMT-03-04P5-E1/48015
4.54801-321 5/89 3/8NWHMT-03-04P5-E1/480/3P15
62401-134 3/422 1/216 1/2NWHMT-03-006P-E1/24022
62401-334 3/422 1/216 1/2NWHMT-03-006P-E1/240/3P22
64801-134 3/422 1/216 1/2NWHMT-03-006P-E1/48022
64801-334 3/422 1/216 1/2NWHMT-03-006P-E1/480/3P22
92401-134 3/422 1/216 1/2NWHMT-03-009P-E1/24022
92401-334 3/422 1/216 1/2NWHMT-03-009P-E1/240/3P22
94801-134 3/422 1/216 1/2NWHMT-03-009P-E1/48022
94801-334 3/422 1/216 1/2NWHMT-03-009P-E1/480/3P22
122401-157 1/245 1/439 1/4NWHMT-03-012P-E1/24040
122401-357 1/245 1/439 1/4NWHMT-03-012P-E1/240/3P40
124801-157 1/245 1/439 1/4NWHMT-03-012P-E1/48040
124801-357 1/245 1/439 1/4NWHMT-03-012P-E1/480/3P40
152401-157 1/245 1/439 1/4NWHMT-03-015P-E1/24040
152401-357 1/245 1/439 1/4NWHMT-03-015P-E1/240/3P40
154801-157 1/245 1/439 1/4NWHMT-03-015P-E1/48040
154801-357 1/245 1/439 1/4NWHMT-03-015P-E1/480/3P40
182401-157 1/245 1/439 1/4NWHMT-03-018P-E1/24040
182401-357 1/245 1/439 1/4NWHMT-03-018P-E1/240/3P40
184801-157 1/245 1/439 1/4NWHMT-03-018P-E1/48040
184801-357 1/245 1/439 1/4NWHMT-03-018P-E1/480/3P40
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
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration