Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Split Incoloy Cartridge Heater 0.38 - 1" OD 5 - 60" Long

Split Sheath Cartridge Heaters

$146.58

Item# QST-500-12-1000-120-001

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $146.58
5-9 $139.25
10-24 $136.32
25-49 $130.46
50-99 $127.52
100+ $124.59

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 3 left

Limited Stock
Split Sheath Cartridge Heaters QST-500-12-1000-120-001 QST-500-12-1000-120-001
  • 3/8 - 1 Inch Diameter
  • 5 - 60 Inch Lengths (SST)
  • 5 - 36 Inch Lengths (QST)
  • Sheath Temperatures up to 1600°F (871°C)

QST-500-12-1000-120-001 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heater Diameter
Supply Voltage
Cartridge Length
Power
Features
Maximum Operating Temperature
lead length


The SST and QST Split Sheath Insertion Heaters are designed especially for platen, die or mold heating applications where the holes are poorly drilled or worn through age. Independent expansion of each section of the SST and

QST when energized, creates intimate contact with the wall of the hole. Split Sheath design can Improve conductive heating and quickly insert and removed from long holes. Incoloy® Sheath gives long life at extreme temperatures with compacted to maximum density for the excellent element to sheath heat transfer and dielectric strength

Flexible Leads – SST & QST are available with flexible lead wires machine connected to the terminal pins, for temperatures to

850˚F(450˚C). 12” length is standard. Specify a longer length.

Screw Terminals – SST and QST are available with standard 8/32 x 1” welded nickel plated steel studs. Tight terminal connections are made using lugs, leads or bus bar. Stainless steel and other thread sizes or lengths are available.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration