Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Long Range Wireless Process and Pulse Smart Sensor 915 MHZ

Process and Pulse Smart Sensor 915 MHZ

Item# SS-015-1-NA

Process and Pulse Smart Sensor 915 MHZ SS-015-1-NA SS-015-1-NA

This product is currently unavailable. For a potential alternate, please see IF-006-1-NA and SP-014-1

  • 3 configurable Process/Digital Pulse Inputs
  • Robust long-range sub-GHz communication
  • Easy setup with one-button pairing
  • AES-256 encrypted wireless link keeps your data secure


Introduction: SS-015

The Omega Link SS-015 Smart Sensor provides an easy way to integrate process and digital pulse inputs to your Omega Link Ecosystem. SS-015 Smart Sensors provide a long-range wireless sub GHz interface for devices that produce both process and digital signals and transmits them to the Omega Link Cloud. External process and digital signal devices connect to the SS-015 through an M12 5-pin connector (M12.5-S-M-FM screw terminal accessory sold separately) and easily pair to a Omega Link Gateway through a one-button pairing system. The device can be powered by internal batteries, USB power, or an optional external power source (sold separately). The SS-015 may be configured to monitor up to 3 industry standard process signals including 4-20 mA, 0-1.0 VDC, and 0-2.0 VDC. The SS-015 may also be configured to monitor the on/off state of the input signals, the pulse rate/width and duty cycle of the primary input, or the pulse delay between the two signals. The pulse totalizing function supports both standard counting and up/down counting. Each of the 3 inputs can be individually configured to allow mixed configurations to monitor both Process and Pulse Signals simultaneously. Additionally, a low power sensor signal excitation power output is available.

Plug and Play

The SS-015 is easily paired to the Omega Link Gateway with the press of a button and will automatically show up on your Omega Link Cloud account. The Omega Link Gateway can connect up to 256 Smart Sensors3 per unit. Local data logging keeps your data secure in the event of a power or network outage. Reports, History, and E-mail alerts from the Omega Link Cloud keep you informed on the status of all your vital processes.

Intuitive Configuration

Configure your Omega Link Smart Sensor using our free SYNC configuration software. Configurable features include selective data extraction, measurement and device traceability, local alarms, and adaptive transmission rates to reduce data congestion and extend battery life.

Security and Access Control

Omega Link wireless products are designed with state of the art security features to protect your data with robust AES256 encryption and advanced PKA-EC521bit (NIST) elliptic-curve cryptography to protect your data. Password protection ensures that access to device data is restricted and only accessible by authorized users. Device Authentication ensures that Omega Link Smart probes connect to validated Omega devices.

Compatibility

The SS-015 is fully compatible with the Omega Link ecosystem of devices, SYNC configuration software, and the Omega Link Cloud.


  • 1. 256 sensors are supported at typical update intervals, on the order of 60 minutes, higher data rates or adverse environmental conditions may diminish the number of sensors supported.

Specifications

Wireless Communication Frequency: 915 MHz
Range:: Up to 1.2 km in low power mode
Up to 3.2 km in high power mode

*Clear line of sight. Actual range may vary depending on environment.

Power

Alkaline Battery: 2x C-Cell batteries (included)
    Lifetime: Up to 1.5 years with frequency of 1 reading per hour
External Power: 5 VDC @ 1.75 W

*External power adapter optional. External power specification based on Omega specific power adaptor

Environmental

Operating Conditions for Base Unit: -200C to 700C (-40F to 1580F), 90% RH non-condensing
Rating: IP65
Signal Excitation Power: Nominal 3.0 VDC @100 mA
Low Power Sensor Signal Excitation Power: Nominal 3.3 VDC, current limited to 30 mA

Digital Inputs

ON: 1.0 VDC
OFF: 0.7 VDC
Internal Pull Up/Down:1.5k to 3.0 VDC
Comparator (Clock) Input:100 mV, 500 mV, 1.0 VDC, 2.0 VDC

Specifications (continued)

Type

Range

Operating Conditions

Accuracy

Frequency (f) 0.1 Hz to 100 Hz TPW MIN = 200 uS ±0.5%
Frequency (f) 100 Hz to 1000 Hz TPW MIN = 200 uS ±1 Hz averaged over 1 sec.
Counter 0 to +8388608 0 to +8388608 ±1 count max
Up/Down Counter -8388608 to +8388608 1 kHz Max Rate ±1 count max
Pulse Width (TPW) 200 uS min ± 50 uS ±1%
Pulse Delay (TPP) 200 uS min ±50 uS ±1%
Duty Cycle 1% to 99% 0.01 Hz to 1000 Hz, TPW MIN = 200 uS ±1.5% Max

Analog Inputs

Type

Range

Resolution

Min

Max

Accuracy

Input Independence

Current Loop 0-24 mA ±0.1 mA 0 mA 24 mA ±0.2 mA 50 ohm
Voltage 0-1.0 VDC ±10 mV 0 VDC 1.2 VDC ±10 mV 100k ohm
Voltage 0-2.0 VDC ±10 mV 0 VDC 2.5 VDC ±20 mV 100k ohm

General

Software: Compatible with SYNC

Certification

Contains FCC ID:WR3-MOD16370915
Contains IC ID: 8205A-MOD16370915

M12 5-Pin Wiring

Pin Process
/Analog
Digital Mixed Mode
Pin 1 Excitation Power (3.3 VDC, 100 mA) Excitation Power (3.3 VDC, 100 mA) Excitation Power (3.3 VDC, 100 mA)
Pin 2 Process 0 DIN 0/Pulse A DIN 0/Pulse A
Pin 3 Ground Reference Ground Reference Ground Reference
Pin 4 Process 2 DIN 2/Enable/ Direction/ Pulse B Process 0
Pin 5 Process 1 DIN 1/Reset DIN 1/Reset

Your Data at a Glance with Omega Link Cloud

Omega Link Cloud consolidates and brings your data to you when you need it, wherever you are. The intuitive cloud interface allows you to monitor and store your data, set alarms and alerts, and provides insights on device activity.Visit the OMEGA website for more details.




Wireless Sub GHz Smart Interface


Model Number Description
SS-015-NA Wireless Sub-GHz Process and Digital Pulse Input Smart Sensor - 915 MHz

Omega Link Wireless Gateways


A Omega Link Wireless Gateway is required to connect your SS-015 to the Omega Link Cloud.

Model Number Description
GW-001-2-NA Wireless IIoT Gateway Standard, Ethernet connectivity, connects up to 256 Omega Link Smart Sensors - 915 MHz
GW-001-3-NA Wireless IIoT Gateway Pro, Ethernet connectivity, power over Ethernet, connects up to 256 Omega Link Smart Sensors, Modbus RTU RS232/RS485 and Modbus TCP, 2x USB ports - 915 MHz
GW-002-1-LTE Wireless LTE IIoT Gateway Pro connects up to 40 Omega Link Smart Sensors, Modbus RTU RS232/ RS485 and Modbus TCP, 1x RJ45 port, 1x USB port -915 MHz

Accessories

An optional M12 5-pin screw terminal adapter is recommended for users who will connect wire leads directly to the SS-015.

Model Number Description
M12.5-S-M-FM M12 5-pin screw terminal adapter
UNIV-AC-100/240-5-M8 Universal AC adapter with M8 connector

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories-M12 8 pin cables and connectors
M12-5 pin Straight Plug Field install connector with screw terminals
$20.17
117 In Stock
Universal AC adapter with M8 connector
$43.41
0 In Stock
Layer N Wireless Gateways - A Layer N Wireless Gateway is required to connect your IF-006 to the Layer N Cloud.
Wireless IIoT Gateway Standard, Ethernet connectivity, connects up to 256 Layer N Smart Sensors - 915 MHz
$272.41
327 In Stock
Wireless IIoT Gateway Pro, Ethernet connectivity, power over Ethernet, connects up to 256 Layer N Smart Sensors, Modbus RTU RS232/RS485 and Modbus TCP, 2x USB ports - 915 MHz
$431.69
182 In Stock
en-US
en
Save Configuration