Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Related Categories

Force Gauges

8 Products
Digital Force Gauge

The DFG207 series features a standard 0.2% accuracy and two reversible 4 digit LCD displays which is an ideal multifunctional, user-friendly, digital force gauge for tension and compression force testing.

High Accuracy Digital Force Gauge

The DFG55 series has a high 0.1% accuracy and high speed sampling rate which is ideal for quickly and precisely measuring tension and compression forces.

Analog Force Gauge

The DFG81 series features a rugged and ergonomic housing for handheld or mounted tension and compression testing. The analog display also includes a tare ring and peak hold.

Digital Gauge

The DFG-RS3 series consists of a base indicator unit and several interchangeable sensors, such as load cells and torque sensors for maximum versatility.

Advanced Digital Force Gauge

The DFG35 series has a standard 0.3% accuracy and high speed sampling rate which is ideal for quickly and precisely measuring tension and compression forces.

Advanced Digital Gauge

The DFG-RS5 series consists of a base indicator unit with advanced functions and several interchangeable sensors, such as load cells and torque for maximum versatility.

Digital Torque Gauge

The HHTQ35 series is an ergonomic torque sensor with a large, backlit display, USB output, configurable alarms, and indicators for easy pass/fail testing.

High Accuracy Analog Force Gauge

The DFG82 series is highly accurate (0.1%) and NIST traceable. It also features a rugged yet ergonomic housing for handheld or mounted tension and compression testing.

Related Categories

Force Gauges

Force Gauges are an essential tool for measuring tension and compression forces in many industrial, commercial, and laboratory applications. Omega offers a comprehensive selection of force gauges – each designed to be easy-to-use and provide uncompromising accuracy. Omega force gauges have a rugged, ergonomic housing, making them suitable for both handheld and mounted applications.

Omega features digital and analog force gauges – including models with easy USB connectivity for data output. Our gauges measure in pounds, kilograms, or Newtons. Many of our models offer selectable units of measure.
Searching for your items
en-US
en
Save Configuration