Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

T-Rosette Strain Gauges

6 Products
Pre-Wired Strain Gauges for Easy Installation

These strain gauges are available in several styles with either two 1-meter leads or three 3-meter leads. All models are compensated for steel.

Karma, T Rosette Strain Gauges for Stability & High Temperatures

The K-series karma T rosette gauges feature long term stability and good linearity over a wide temperature range of -75 to 200°C (-100 to 392°F) for biaxial stresses with known principal directions.

Biaxial, 0/90° Corner T Rosette Strain Gauges

This series of T rosette strain gauges measure biaxial stresses with known principal directions and can be used for stress analysis monitoring or industrial applications.

Biaxial, Stacked 0/90° Corner T Rosette Strain Gauges

This series of stacked T rosette strain gauges measure biaxial stresses with known principal directions and can be used for stress analysis monitoring or industrial applications.

Biaxial, 90° T Rosette Strain Gauges with Transducer Quality

This series has tight tolerances for easier gauge alignment to measure biaxial stresses with known principal directions. Ideal for transducers or stress/strain analysis.

HBM Strain Gauges for High Temps & Alternating Load Resistance

These M Series strain gauges from HBM have been specially developed for high resistance to alternating loads at increased strain levels and high temperatures up to 300°C.

T-Rosette Strain Gauges

T-Rosette Strain Gauges are an essential tool used in a wide variety of applications and are used to measure biaxial stresses with known principal directions, making them ideal for stress/strain analysis, transducers, and monitoring of industrial applications. T-Rosette Strain Gauges are often used to measure the effects of temperature, load, and vibration on components.

Omega Engineering offers a comprehensive selection of T-Rosette strain gauges. Our gauges offer tight tolerances for easier gauge alignment and pre-wired versions for simple installation. Our K-series KARMA T rosette gauges feature long-term stability and good linearity over a wide temperature range. Our M Series strain gauges from HBM are specifically designed with increased strain levels and high temperatures up to 300 °C.
Searching for your items
en-US
en
Save Configuration