Added to Your Shopping Cart
The FP2000-Series displays the rate of flow, total or both (depending on the model selected) on a 6-digit LCD display. Two AAA batteries power the unit for up to one year.
Added to Your Shopping Cart
The FP5100-Series is accurate to ±0.2 fps, with repeatability at ±0.1 fps. This insertion sensor operates on a simple electromechanical principle.
Added to Your Shopping Cart
The FP6500-Series features Ruby bearings and a non-drag pick-off that give these adjustable insertion flow sensors the widest flow range of any of the paddlewheel types.
Added to Your Shopping Cart
The FPR100-Series sensors are designed with a one-piece composite rotor, sturdy unibody construction, ceramic shafts, and superior sealing, to provide durability and economy.
Added to Your Shopping Cart
The FP-5200 also features OMEGA's patented "open-cell" rotor, for increased linearity at 1% over the full dynamic range of 1.6 to 20 fps, with negligible head loss.
Added to Your Shopping Cart
For maintaining safe transport of highly corrosive acids, you can depend on OMEGA's all-PVDF FP5100-Series flow monitoring systems.
Added to Your Shopping Cart
The FP-2540-Series offer the added strength and corrosion resistance of stainless steel for applications requiring low velocity measurement.
Added to Your Shopping Cart
The FPR300-Series body material is polypropylene, with transparent acrylic covers for visual flow indication. Polypropylene covers are available as an option.
Added to Your Shopping Cart
The FPB100 sensor is an industry standard and has the added functionality of various output options including flow switch, multi-functional pulse divider or 4 to 20 mA.
Added to Your Shopping Cart
The FTB300-Series of digital paddlewheel are an economical choice for low flow rate applications. They use Infra-red light beam technology. Available in 1/8 FNPT, 1/4 FNPT.
Added to Your Shopping Cart
The FP7002-Series Paddlewheel Flow sensor/transmitter flow system provides a simple solution for applications requiring a remote flow temperature sensor.
Added to Your Shopping Cart
The FP7001A paddlewheel flow and temperature sensor is ideal for accurate monitoring of industrial water flows, hard-to-handle corrosive solutions, and high purity fluids .
Added to Your Shopping Cart
The FP-5600 and FP8500A-Series low flow sensors are high resolution, low power devices ideal for measuring flow in piping systems with extremely low velocities.
Added to Your Shopping Cart
The SFI Series are manufactured of quality materials and safety tested to assure long, dependable service at economical prices. They feature a double window with a rotating impeller and removable window for easy service and replacement of wearing parts.
Added to Your Shopping Cart
Fluid through the FPB1400 causes the paddlewheel to spin. As the paddle magnets spin, electrical pulses are produced in which frequency is proportional to the flow rate.
Added to Your Shopping Cart
FP1400-Series flowmeters have two programmable flow totalizers, low, high, or range flow and temperature alarm, two sets of optically isolated outputs, and flow pulse output.
Added to Your Shopping Cart
The Series PFT Insertion Paddlewheel Flowmeters monitor liquid flow rates in pipes from 1-1/2 to 40". The unit outputs a frequency proportional pulsed or 4 to 20 mA output.
Added to Your Shopping Cart
The FP-5070 Mini-Flow sensor is ideal for precision low flow. The FP-5070 is available in four flow range configurations, covering a very wide range of flows
Added to Your Shopping Cart
MIDWEST Sight Flow Indicator offer threaded process connections. Maintenance is simple with internal wipers. Economical.