The RD8250 Series paperless recorders offers 2 configurable inputs for DC current/voltage, thermocouples, RTD, frequency, and pulse. It also has internal alarms and relays.
RD9900 Series paperless recorders are network compatible with a color display for 6 or 12 thermocouple, RTD, or process inputs. Export data using USB via Windows Software.
The RDA Series is a low cost paperless recorder with multiple screen sizes and inputs to support either thermocouple or RTD inputs. USB exportable data.
The RH520 Series is a desktop mount temperature and humidity paperless recorder with display and detachable, replaceable probe. Internal memory and option RS-232.
The RD8800 Series paperless recorders has touch screen control with multiple inputs for thermocouple, RTD, and process. Optional Ethernet and RS-232/485.
The RD8300 Series paperless recorders has touch screen control and offers 6 or 12 universal inputs with relay outputs. Ethernet port allows remote monitoring.
The RD1000/2000/3000 Series paperless recorders offer real time display of data on a touch screen display. Plug & play cards allow flexibility for any specific application.
The RD8900 Series paperless recorders offers real time display of data for thermocouple, RTD, or Process inputs on a color display. Optional Ethernet, RS-232/422/485.
Paperless Recorders are a popular choice for many industrial, commercial, and laboratory applications. They are designed to provide accurate, real-time data without the hassle of paper charts.