The OM-DVCV is a self-contained, precision AC current and voltage Data Logger records up to 600 Vac and up to 300 Aac. Featuring both numerical and graphical display modes.
A battery powered, stand alone pH and temperature data logger with an LCD Display with RTD compensation. Connects to commonly used pH, ORP and ISE electrodes.
OM-CP-WIND101A-KIT is a complete system to accurately measure and record wind speed. Complete with data logger, weatherproof enclosure, three-cup anemometer and all cabling.
The OM-CP-LEVEL101 is a battery powered, stand-alone, compact, submersible water level and temperature data logger that records 16,383 measurements per channel.
OM-EL-USB-CO Series standalone USB data loggers measure and store 32,510 carbon monoxide (CO) readings from 0 to 1000 ppm or 0 to 300 ppm from -10 to 40°C (14 to 104°F).
OM-CP-LF101A-KIT data logging system accurately measures and records leaf wetness. Ideal for plant disease forecasting, irrigation studies and monitoring frost cycles.
The OM-CP-PRT110 is a differential pressure and temperature data logger ideal for use in factory and laboratory applications that records 10,922 measurements per channel.
Specialty data loggers – which includes dataloggers that measure pH, CO, Moisture, Light, Water level, Wind Speed (among others) – are used in many industrial, commercial, and laboratory applications. From monitoring the pH and temperature of water in aquaculture tanks to tracking the performance of motors and other equipment, these devices are essential for a range of activities.
Omega Engineering offers a wide selection of these devices – designed to be reliable and accurate and to meet the needs of any application.
Omega’s data loggers are rugged and reliable, and come with features like low power consumption, high accuracy, and long battery life. They are also easy to install and configure, making them ideal for a variety of applications.