Added to Your Shopping Cart
The FS-100-Series offers low cost flow monitoring with a variety of switch actuation points and low pressure drop. All wetted parts are polypropylene.
Added to Your Shopping Cart
The FST-320-Series thermal dispersion flow switches, especially designed for use with gases, sense changes in the heat transfer characteristics of the gases.
Added to Your Shopping Cart
The FSW800B-Series air-flow monitor provides a simple but reliable alternative to indicate positive or negative air flow of fans.
Added to Your Shopping Cart
The FSW500 offers low cost flow monitoring with a variety of switch actuation points and low pressure drop. All wetted parts are polypropylene or stainless steel.
Added to Your Shopping Cart
The FSW-25 flow switch utilizes the force of liquid flow to propel its paddle and to detect the incoming flow or movement of the existing liquid in the pipe.
Added to Your Shopping Cart
The FSW301 flow switch comprises a paddle system with a permanent magnet attached. This construction allows a useful life of up to 100,000,000 switching cycles.
Added to Your Shopping Cart
The FST-200 flow switches use thermal dispersion technology to create a very accurate and economical method of sensing flow. Monitor fluids from 0.4 to 1.2 specific gravity.
Added to Your Shopping Cart
The FSW-30A flow switches are supplied with six orifices to provide 6 overlapping flow ranges from 0.12 to 8.0 GPM for water. Wetted Parts: brass, 316 SS, phosphor bronze.
Added to Your Shopping Cart
The FSW-420/30-Series monitors your relative flow rate for applications where the actual flow rate is not important. The FSW-420/30-Series is easy to install and use.
Added to Your Shopping Cart
The FSW-40A and FSW-50-Series flow switches feature 15 A SPDT switches. Their non-magnetic design makes these switches ideal for applications in which rust is a problem.
Added to Your Shopping Cart
The Series V6 Flotect® Flow Switch is surprisingly compact, and specifically engineered to monitor liquid, gas, or air flows.
Added to Your Shopping Cart
The Series FS-2 Vane Flow Switches offers an economical flow proving solution. The FS-2 paddles are adjustable to fit 1 to 8" size pipe.
Added to Your Shopping Cart
The FSW-160 is the newest heavy-duty line of flow switches.The switch is used to signal,start,or stop electronically operated equipment when flow or no-flow conditions occur.
Added to Your Shopping Cart
The Series V10 Flotect Mini-Size Flow Switches is designed to provide inexpensive, reliable monitoring of the presence or absence of flow in a system.
Added to Your Shopping Cart
V42DU FLOTECT FLOW SWITCH BRASS, DPDT, UNIVERSAL STOCK VANE, BSPT CONNECTION
Added to Your Shopping Cart
Added to Your Shopping Cart
The FSW-140-Series flow switches offer superior performance. Their fixed set-point make it a dependable switch. This-Series is an ideal choice for coolant applications.
Added to Your Shopping Cart
The FST1000-Series measures air velocity and provides two SPST contact closures corresponding to high and low alarm set points. The alarm set points adjust from 0 to 100%
Added to Your Shopping Cart
This switch package offers a complete solution for flow or no-flow switching in pipes or ducting up to 12'. The compact relay controller actuates valves, pumps, or blowers.
Added to Your Shopping Cart
The FSW-9000-Series is a flow switch monitor that measures the velocity of the flow. The-Series provides two output options: a 4 to 20mA analog output and a PNP/NPN output.