Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

24-Channel Photo-MOS Relay Output Board - Panel Mount

24-Channel Photo-MOS Relay Output Board
Warranty
  • RoHS Icon
  • CE Approved

$683.08

Item# OME-DB-24POR

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $683.08
5-9 $648.93
10-24 $635.26
25-49 $607.94
50-99 $594.28
100+ $580.62

In stock

Lead Time (If not in stock): 3 weeks
24-Channel Photo-MOS Relay Output Board OME-DB-24POR OME-DB-24POR
  • 24 Photo MOS Relays
  • One (Optionally Isolated) 50-Pin Compatible Connector, One 37-Pin D-Sub Connector and One 20-Pin Connector
  • Connects to OME Series of Data Acquisition Boards with Digtial Outputs
  • LED Indicates Relay Status

OME-DB-24POR Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Number Of Channels
Output Type
Max Current/Relay
Max Switching Voltage
Supply Voltage
Features


  • Maximum Ambient Humidity 90% RH
  • Maximum Storage Temperature 70 {C} (158 {F}
  • Minimum Ambient Temperature 0 {C}
  • Minimum Ambient Humidity 5% RH
  • Minimum Storage Temperature -20 {C} (-4 {F})
  • Power Consumption +5 V @0.3 A max
The OME-DB-24POR includes 24 normally open, Form A, Photo MOS Relays. The board interfaces to field logic signals, eliminating ground-loop problems and isolating the host computer from damaging voltages. The user can use the OME-DB-24POR to switch loads, up to 350 Vac and up to 0.13 A. The relay is energized by applying a 5 V signal to the appropriate relay channel on the 50-pin compatible connector, 37-pin D-Sub connector or 20-pin flat-pin connector. Twenty-four enunciator LED’s, one for each relay, light when their associated relay is activated.

Specifications
Turn-On Time:
0.7 ms (typical)
Turn-Off Time: 0.05 ms (typical)
Output On Resistance: 23 Ω (typical)
Load Voltage: 350 V (peak AC)
Power Dissipation: 500 mW
Input / Output Isolation: 5000 Vac
Continuous Load Current: 0.13 A (peak AC)
Power Consumption: +5 V @0.3 A max
Dimensions: 130 H x 220 mm W (5.1 x 8.7")
Operating Temperature:
0 to 60°C (32 to 140°F)
Storage Temperature:
-20 to 70°C (-4 to 158°F)
Humidity: 5 to 90% RH non-condensing
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
24-Channel Photo-MOS Relay Output Board
$20.90
5 In Stock
24-Channel Photo-MOS Relay Output Board
$41.58
0 In Stock
24-Channel Photo-MOS Relay Output Board
$101.50
0 In Stock
24-Channel Photo-MOS Relay Output Board
$121.99
0 In Stock
Accessories
50-pin flat cable, 1.5 m (5')
$62.01
0 In Stock

Related Categories

en-US
en
Save Configuration