Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Parallel Pneumatic Grippers Miniature for Clean Room Applications

Parallel Pneumatic Grippers Miniature Series for Clean Room Applications

$830.17

Item# RPMC-2M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $830.17
10-24 $788.66
25-49 $772.06
50-99 $738.85
100-199 $722.25
200+ $705.64

In stock

Lead Time (If not in stock): 12 weeks
Parallel Pneumatic Grippers Miniature Series for Clean Room Applications RPMC-2M RPMC-2M
  • Pneumatic Parallel Mini Gripper Available in 3 Stroke Lengths
  • Precision Gripper—Preloaded V Roller Bearings Eliminate Side Play Resulting in Excellent Part Positioning
  • Clean Room Grease and Corrosion Resistant Shields Allow for Use in Clean Room and Harsh Environments
  • Gripper Accuracy of 0.05 mm (0.002') and Repeatability of 0.03 mm (0.001')

RPMC-2M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Jaw Opening
Grip Force
Additional Features




RPMC Series Gripper is a miniature pneumatic parallel gripper with excellent parallelism and accuracy between the gripper mounting surface and jaw surface. Jaws are front mounted and are supported with 'Dual-V' roller bearings to provide low friction motion and are preloaded for maximum support and zero side play. RPMC Pneumatic Grippers are top mounted and have air ports on the side or top for manifold mounting to keep the air line away from the grip area. These grippers are available in stroke lengths from 3.2 to 6.3mm (0.13 to 0.25') with a gripper force of 36 N (8 lbs).

RPMC Grippers are Clean Room and Harsh Environment rated with a corrosion resistant shield to protect the drive and bearing mechanism from chips and other contaminants. All internal components are lubricated with clean room grade lubricant and the scavenger port can be used with vacuum to prevent escapement of particulate. It can also be used with pressure to repel particulate away from the gripper jaws. This pneumatic gripper is designed for class 10 clean room, FDA, and medical applications.


Pneumatic linear motion components are double acting air cylinders that require a dry air supply with filtering to 40 microns or better. For best control of pneumatic components, flow control valves (regulating out) should be installed to regulate the speed of the device.

TECHNICAL SPECIFICATIONS
Pneumatic Specifications
Pressure Operating Range: 3 to 7 bar (40 to 100 psi)
Cylinder Type: Double acting
Dynamic Seals: Internally lubricated Buna-N
Valve Required to Operate: 4-way, 2-position
Air Quality Requirements
Air Filtration: 40 micron or better
Air Lubrication: Not necessary*
Air Humidity: Low moisture content (dry)
Temperature Operating Range
Buna-N Seals (Standard): -35 to 80°C (-30 to 180°F)
FKM Seals (Optional): -30 to 120°C (-20 to 250°F)
Maintenance Specifications
Expected Life:
    Normal Application: 5 million cycles
    With Preventative Maintenance: 10+ million cycles*
Field Repairable: Yes
*Addition of lubrication will greatly increase service life.


SPECIFICATIONS RPMC-1M RPMC-2M RPMC-3M
Total Rated Grip Force
F @ 100 psi, 7 bar
36 N (8 lb) 36 N (8 lb) 36 N (8 lb)
Stroke 3.2 mm (0.13') 4.8 mm (0.19') 6.3 mm (0.25')
Weight 0.024 Kg (0.052 lb) 0.026 Kg (0.058 lb) 0.034 Kg (0.074 lb)
Pressure Range 3 to 7 bar (40 to 100 psi) 3 to 7 bar (40 to 100 psi) 3 to 7 bar (40 to 100 psi)
Cylinder Bore Ø 10 mm (0.394') 10 mm (0.394') 10 mm (0.394')
Displacement 0.13 cm3 (0.008'3 ) 0.20 cm3 (0.012'3 ) 0.25 cm3 (0.015'3 )
Temp Range(Standard Seals) 35 to 80°C (-30 to 180°F) -35 to 80°C (-30 to 180°F) -35 to 80°C (-30 to 180°F)
Temp Range(FKM Seals) 30 to 120°C (-20 to 250°F) -30 to 120°C (-20 to 250°F) -30 to 120°C (-20 to 250°F)
Actuation 0.10 sec 0.10 sec 0.10 sec
Accuracy ±0.05 mm (±0.002') ±0.05 mm (±0.002') ±0.05 mm (±0.002')
Repeatability ±0.03 mm (±0.001') ±0.03 mm (±0.001') ±0.03 mm (±0.001')
Valve Required to Actuate 4-way, 2-position 4-way, 2-position 4-way, 2-position
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
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Top air port manifold seal kit (FKM only)
$65.24
0 In Stock
Mini-swivel elbow air fitting, 3M thread and 4mm tubing barb
$17.99
10 In Stock
Standard seal repair kit
$69.78
1 In Stock
en-US
en
Save Configuration