Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PID Control Modules - Single and Dual loop PID Temperature Control

Item# CSSERIES_CNTRLMODS

In stock

Lead Time (If not in stock): 0 week
PID Control Modules - Single and Dual loop PID Temperature Control CSSERIES_CNTRLMODS CSSERIES_CNTRLMODS
  • Single- and Dual-Loop Models Available
  • Temperature, Strain Gage, and Process PID Controllers
  • Analog and Digital I/O Models
  • Ideal for Data-Acquisition Applications


Description

Model CSPID / CSPID2 Single and Dual Loop PID Control Modules
  • Performs Heat (Reverse), Cool (Direct), or Heat/Cool (Reverse/Direct)
  • Universal Inputs Accept B, C, E, J, K, R, N, S, and T Type Thermocouples, 100 Ω 385/392 and 120 Ω 672 Type RTDs (2- or 3-wire), 0 to 10V and 0/4 to 20mA Signals
  • Hot-Swappable Replacement Reduces Downtime
  • Auto Addressing Minimizes Configuration Time
  • Fully Isolated Design Provides Reliable Operation
  • PID Control with Reduced Overshoot
  • On-Demand Auto-Tuning of PID Settings
  • Discrete Outputs Available in Relay, Triac, or Solid State (NFET)
  • DC Analog Output (Optional, CSPID1 Only)
  • Heater Current Input (Optional) Ensures Detection of Heater Circuit Failure
Model CSTC8 / CSRTD6 Dedicated High-Density Temperature Input Modules
  • Models Available for Thermocouple or RTD Inputs
  • Unused inputs can be disabled to increase overall reading rate
  • Programmable slope and offset correction to remove sensor error
  • Ideal for Data-Acquisition Applications
  • Auto Addressing Minimizes Configuration Time
  • Can be Used in Conjunction With Any CS Series Modules
Model CSINI8/CSINV8/CSINI8L/CSINV8L Dedicated High-Density Analog Input Modules
  • Accept up to Eight ±10V or 0/4 to 20 mA Inputs per Module
  • "L" Series Modules Offer 100 Linearization Points per Input
  • Unused Inputs Can be Disabled to Increase Overall Reading Rate
  • Ideal for Data-Acquisition Applications
  • Auto Addressing Minimizes Configuration Time
  • Can be Used in Conjunction With any CS Series Modules
Model CSDIO14 Digital I/O Module with Logic Engine
  • 8 Input / 6 Output Digital Module
  • Inputs Isolated From Outputs
  • Inputs Independently Switch Selectable for Sink or Source Signals
  • Inputs Independently Configurable for High or Low Active State
  • Inputs Independently Switch Selectable for High or Low Frequency Signals
  • Relay or NFET Output Models Available
  • Can be Used in Conjunction With any CS Series Modules
Model CSSG Strain Gage PID Control Module
  • Performs Reverse, Direct, or Reverse/Direct Control
  • Input Accepts 20mV, 33mV, or 200mV Strain Gage Signals
  • Secondary Input for Calculation of Difference, Sum, Average, etc.
  • Selectable 5 or 10V Excitation
  • Three Alarm Outputs per Module
  • Fully Isolated Design Provides Reliable Operation
  • PID Control With Reduced Overshoot
  • On Demand Auto-Tuning of PID Settings
  • Discrete Outputs Available in Relay or Solid State (NFET)
  • DC Analog Output Optional
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration